Corning® 75 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3420
- Treated for optimal cell attachment
- Each insert is packaged in a 100mm dish, 12 inserts per case
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
712,20 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3420 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Plate Format | 100 mm dish |
| Plate Color | Clear |
| Cell Growth Area | 44 cm² |
| Recommended Medium Well Volume | 13 mL |
| Recommended Medium Insert Volume | 9 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2x10⁶ pores per cm² |
| Membrane Diameter | 75 mm |
| Lids Included | Yes |
Specifications Documents
Compatible Accessories
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
601,57 € per case
Available Certificates
- Quality Certificate - Lot No.16326007
- Quality Certificate - Lot No.33025017
- Quality Certificate - Lot No.27125006
- Quality Certificate - Lot No.18825034
- Quality Certificate - Lot No.32624009
- Quality Certificate - Lot No.17224023
- Quality Certificate - Lot No.00824063
- Quality Certificate - Lot No.22723030
- Quality Certificate - Lot No.22223014
- Quality Certificate - Lot No.04722021
- Quality Certificate - Lot No.23721014
- Quality Certificate - Lot No.21821044
- Quality Certificate - Lot No.03820016
- Quality Certificate - Lot No.03420026
- Quality Certificate - Lot No.02720024
- Quality Certificate - Lot No.01420017
- Quality Certificate - Lot No.34019014
- Quality Certificate - Lot No.27619036
- Quality Certificate - Lot No.09219018
- Quality Certificate - Lot No.26718021
- Quality Certificate - Lot No.12418026
- Quality Certificate - Lot No.02018005
- Quality Certificate - Lot No.18717001
- Quality Certificate - Lot No.17117030
- Quality Certificate - Lot No.29616010
- Quality Certificate - Lot No.29516024
- Quality Certificate - Lot No.21316010
- Quality Certificate - Lot No.21116003
- Quality Certificate - Lot No.21016006
- Quality Certificate - Lot No.11916016