text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I Permeable Supports with 3.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case

Product Number354541

E-mail

This is the suggested replacement for 3494.


(This is suggested replacement for 3496.)

Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Details
Product Number   354541
数量/包   12 /包  
数量/箱   24 /箱  
品牌   Corning®  
细胞生长面积   0.3 cm²  
膜材料   聚对苯二甲酸乙二醇酯 (PET)  
膜孔径   3 µm  
膜直径   6.4 mm  
包装规格   12个细胞培养小室/板/包,2块板/箱  
Specifications Documents
Compatible Accessories
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

€494.12 per case
Costar® 真空抽吸器用8通道适配器
Falcon® 96孔黑色平底微孔板,经TC处理,带盖,无菌,8/包,32/箱