Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Product Number354572
Packaged 12 inserts in a 24 well plate, 2 plates per case
Corning® BioCoat™ Control 0.4 µm PET Membrane 24-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case.
Storage: Store at room temperature, away from direct sunlight.
Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
327,14 € per case
Less than 10 in Stock
| Product Number | 354572 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.3 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 0.4 µm |
| Membrane Diameter | 6.4 mm |
| Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
| Application | Air-Liquid Interface (ALI) Cultures |
- Quality Certificate - Lot No.11726003
- Quality Certificate - Lot No.09725001
- Quality Certificate - Lot No.33724003
- Quality Certificate - Lot No.27424001
- Quality Certificate - Lot No.27523002
- Quality Certificate - Lot No.8120003
- Quality Certificate - Lot No.6025003
- Quality Certificate - Lot No.5327007
- Quality Certificate - Lot No.5296001
- Quality Certificate - Lot No.5096006
- Quality Certificate - Lot No.4314004
- Quality Certificate - Lot No.4195003
- Quality Certificate - Lot No.4090012
- Quality Certificate - Lot No.3339827
- Quality Certificate - Lot No.2115005
- Quality Certificate - Lot No.1246001
- Quality Certificate - Lot No.1117001
- Quality Certificate - Lot No.1020007
- Quality Certificate - Lot No.0293001
- Quality Certificate - Lot No.0217001
- Quality Certificate - Lot No.0076010