Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile
Product Number4571

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- TC-treated for optimal cell attachment
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,809.81 per case
Added to Your Shopping Cart
Details
Product Number | 4571 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Smooth top |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 12.5 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 5 - 8 µL |
Recommended Working Volume | up to 8 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15825006
- Quality Certificate - Lot No.15725057
- Quality Certificate - Lot No.26724034
- Quality Certificate - Lot No.20624001
- Quality Certificate - Lot No.19724001
- Quality Certificate - Lot No.06024005
- Quality Certificate - Lot No.26823007
- Quality Certificate - Lot No.33322018
- Quality Certificate - Lot No.30622016
- Quality Certificate - Lot No.23921003
- Quality Certificate - Lot No.12520051
- Quality Certificate - Lot No.06118053