Corning® 1536-well White Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile
Product Number3727
(This is the suggested replacement for 3855 and 353381)
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- TC-treated for optimal cell attachment
- Working volume of up to 10 µL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3727 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12426024
- Quality Certificate - Lot No.09726038
- Quality Certificate - Lot No.06226002
- Quality Certificate - Lot No.02326013
- Quality Certificate - Lot No.34425029
- Quality Certificate - Lot No.22325026
- Quality Certificate - Lot No.17025003
- Quality Certificate - Lot No.10625003
- Quality Certificate - Lot No.04225027
- Quality Certificate - Lot No.30724010
- Quality Certificate - Lot No.30424028
- Quality Certificate - Lot No.23324004
- Quality Certificate - Lot No.19324004
- Quality Certificate - Lot No.16124014