Corning® CellBIND® 1536-well Black/Clear Bottom, Low Base Polystyrene Smooth Top Microplate, 20 per Bag, without Lid, Sterile
Product Number3833
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optimal bottom reader sensitivity
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
Superior flatness minimizes variability within a plate and between plates
Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
Working volume of up to 10 µL
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3833 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Yes |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03026023
- Quality Certificate - Lot No.20823022
- Quality Certificate - Lot No.29722004
- Quality Certificate - Lot No.26622047
- Quality Certificate - Lot No.33921003
- Quality Certificate - Lot No.06116022
- Quality Certificate - Lot No.23615005
- Quality Certificate - Lot No.19015007
- Quality Certificate - Lot No.16215044
- Quality Certificate - Lot No.07715006
- Quality Certificate - Lot No.34513042
- Quality Certificate - Lot No.28013030
- Quality Certificate - Lot No.26412035
- Quality Certificate - Lot No.20012013
- Quality Certificate - Lot No.12810001
- Quality Certificate - Lot No.10610019
- Quality Certificate - Lot No.Generic