Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Low Flange Black Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3573
(This is the suggested replacement for 3708 and 3710)
- Black wall plates have reduced autofluorescence, higher signal to background ratio and lower CV's.
- Enhanced flatness provides low intra- and inter- plate CV's.
- Conforms to standard microplate footprint and dimensions
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Ideal for today's more sensitive assays and plate readers.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€412.69 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3573 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28825034
- Quality Certificate - Lot No.28725036
- Quality Certificate - Lot No.28625043
- Quality Certificate - Lot No.24825024
- Quality Certificate - Lot No.11125006
- Quality Certificate - Lot No.08025039
- Quality Certificate - Lot No.05625028
- Quality Certificate - Lot No.03425055
- Quality Certificate - Lot No.31424003
- Quality Certificate - Lot No.26124039
- Quality Certificate - Lot No.25724018
- Quality Certificate - Lot No.25624027
- Quality Certificate - Lot No.23424004
- Quality Certificate - Lot No.17124038
- Quality Certificate - Lot No.17024016
- Quality Certificate - Lot No.13824040
- Quality Certificate - Lot No.11224014
- Quality Certificate - Lot No.05724047
- Quality Certificate - Lot No.05124007
- Quality Certificate - Lot No.02824018
- Quality Certificate - Lot No.15623012
- Quality Certificate - Lot No.05823056
- Quality Certificate - Lot No.02923012
- Quality Certificate - Lot No.02523039
- Quality Certificate - Lot No.33622002
- Quality Certificate - Lot No.31722012
- Quality Certificate - Lot No.28722047
- Quality Certificate - Lot No.25522048
- Quality Certificate - Lot No.24522004
- Quality Certificate - Lot No.23022017