Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Low Volume 384-well Black Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3821
- Round well design with a solid black flat bottom
- 2.8mm distance between well bottoms to plate bottom
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Ideal for miniaturized 384 well fluorescent homogeneous assays
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3821 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well low volume |
| Plate Feature | Low volume |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 50 µL |
| Recommended Working Volume | 5 – 40 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21526034
- Quality Certificate - Lot No.16826038
- Quality Certificate - Lot No.04026008
- Quality Certificate - Lot No.02126041
- Quality Certificate - Lot No.32125030
- Quality Certificate - Lot No.17825029
- Quality Certificate - Lot No.10725039
- Quality Certificate - Lot No.00924048
- Quality Certificate - Lot No.34623055
- Quality Certificate - Lot No.20623035
- Quality Certificate - Lot No.11623024
- Quality Certificate - Lot No.08923016
- Quality Certificate - Lot No.06523059
- Quality Certificate - Lot No.21422053
- Quality Certificate - Lot No.15322018
- Quality Certificate - Lot No.08922021
- Quality Certificate - Lot No.03522029
- Quality Certificate - Lot No.36321033
- Quality Certificate - Lot No.27421051
- Quality Certificate - Lot No.25121026
- Quality Certificate - Lot No.23821054
- Quality Certificate - Lot No.15421007
- Quality Certificate - Lot No.09621048
- Quality Certificate - Lot No.07421086