text.skipToContent text.skipToNavigation

Corning® Low Volume 384-well Black Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile

Product Number3822

E-mail
  • Round well design with a solid black flat bottom
  • 2.8mm distance between well bottoms to plate bottom
  • 50 µL total well volume, with recommended working volume of 5-40 µL
  • High base plate design is compatible with automation and for bar coding
  • Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
  • Surface treated for enhanced cell attachment
  • Ideal for miniaturized 384 well fluorescent cell-based assays

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

Details
Product Number   3822
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well low volume  
Plate Feature   Low volume  
Plate Color   Black  
Well Bottom   Flat  
Well Volume   50 µL  
Cell Growth Area   0.03 cm²  
Recommended Medium Well Volume   5 - 40 µL  
Recommended Working Volume   5 – 40 µL  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents