text.skipToContent text.skipToNavigation

Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3544

E-mail
  • Round well design with a clear flat bottom
  • 2.8mm distance between well bottoms to plate bottom
  • 50 µL total well volume, with recommended working volume of 5-40 µL
  • High base plate design is compatible with automation and for bar coding
  • Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
  • Ideal for miniaturized 384 well fluorescent homogeneous assays
  • Nonbinding surface (NBS) is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


734,19 € per case

Out of Stock

Details
Product Number   3544
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well low volume  
Plate Feature   Low volume  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   50 µL  
Recommended Working Volume   5-40 µL  
Surface Treatment   NBS  
Sterile   No  
Lids Included   No  
Specifications Documents
Available Certificates