Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Black/Clear Flat Bottom Polystyrene NBS Microplate, Low Flange, without Lid, Nonsterile
Product Number3766
(This is the suggested replacement for 3655)
- Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Ideally suited for fluorescent assays using either top or bottom detection plate readers
- Recommended working volume of up to 20 to 80 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,612.30 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3766 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17025048
- Quality Certificate - Lot No.09125021
- Quality Certificate - Lot No.02925032
- Quality Certificate - Lot No.22724010
- Quality Certificate - Lot No.34523009
- Quality Certificate - Lot No.26123010
- Quality Certificate - Lot No.12322068
- Quality Certificate - Lot No.11622060
- Quality Certificate - Lot No.00422037
- Quality Certificate - Lot No.36121021
- Quality Certificate - Lot No.32221048
- Quality Certificate - Lot No.29019034
- Quality Certificate - Lot No.24719028
- Quality Certificate - Lot No.19118033
- Quality Certificate - Lot No.12718028
- Quality Certificate - Lot No.32117031
- Quality Certificate - Lot No.34416035
- Quality Certificate - Lot No.32115024
- Quality Certificate - Lot No.29911003