Corning® 384-well White/Clear Flat Bottom Low Flange Polystyrene NBS Microplate
Product Number3767
(This is the suggested replacement for 3653)
- 25 per Bag, without lid, nonsterile
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise Ideally suited for luminescent assays using either top or bottom detection plate readers
- Recommended working volume of up to 20 to 80 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3767 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13325029
- Quality Certificate - Lot No.12422051
- Quality Certificate - Lot No.11621023
- Quality Certificate - Lot No.09521025
- Quality Certificate - Lot No.22620030
- Quality Certificate - Lot No.11320044
- Quality Certificate - Lot No.29518030
- Quality Certificate - Lot No.34016026