text.skipToContent text.skipToNavigation

Corning® 384-well Black/Clear Bottom Low Flange Ultra-Low Attachment Microplate, Bulk Packed

Product Number4588

E-mail

(This is the suggested replacement for 3827)

  • 20 per Bag, with Lid, Sterile
  • Ultra-Low Attachment microplates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
  • Surface minimizes protein absorption, enzyme activation and cellular activation
  • Surface is noncytotoxic, biologically inert and nondegradable by gamma irradiation and nonpyrogenic
  • Black wall microplates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Bulk packed 20 per bag

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


3 498,81 € per case

Less than 10 in Stock

Details
Product Number   4588
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   112 µL  
Cell Growth Area   0.06 cm² (approx.)  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Surface Treatment   Ultra-Low Attachment  
Sterile   Yes  
Lids Included   Yes  
Specifications Documents