- Total well volume of 112 µL; working well volume of 20 µL – 80 µL
- Cell culture microplates are sterile and nonpyrogenic.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3640 | Corning® 384-well Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | €1,197.02 | per case | |
| 3680 | Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 20 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | €797.93 | per case | |
| 3700 | Corning® 384-well Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | 824,80 € | per case | |
| 3701 | Corning® 384-well Clear Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | 874,41 € | per case | |
| 3702 | Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | 755,17 € | per case | |
| 3702BC | Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, With Generic Bar Code, Nonsterile | 25 / Pk | 100 / Cs | Corning® | €811.77 | per case | |
| 3844 | Corning® 384-well Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured | 20 / Pk | 100 / Cs | Corning® | €2,202.39 | per case | |
| 3847 | Corning® 384-well Clear Flat Bottom Fibronectin-Coated Polystyrene Microplate, Low Flange, with Lid, 100/case | 20 / Pk | 100 / Cs | Corning® | $4,044.60 | per case |