Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384孔高内涵成像低基底微孔板,薄膜底,带盖
Product Number4518

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

具有高光学性能的薄膜底黑色微孔板是使用成像系统进行高内涵细胞分析的理想之选。利用低基底微孔板,即使在使用高数值孔径物镜时也可无阻挡地读取所有孔。薄膜底表面平整且透明,可缩短自动聚焦时间并提高通量,极其适合细胞生长。
- 薄膜底厚度为190 µm,适用于成像显微镜
- 孔底平整度极佳,可确保满足成像设备需要
- 低背景荧光且最大限度减少串扰,可为细胞分析提供最高的光学性能
- 384孔微孔板的几何结构有助于避免因毛细现象造成的试剂损失
- 材质:环烯烃共聚物,COC薄膜底

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 4518 |
数量/包 | 20 /包 |
数量/箱 | 20 /箱 |
品牌 | Corning® |
平板规格 | 384孔 |
平板特性 | 低基座 |
平板颜色 | 透明底黑色 |
孔底 | 扁平 |
孔底颜色 | 透明 |
孔容积 | 80 µL |
细胞生长面积 | 0.03 cm² (近似值) |
建议工作容积 | 45 µL |
表面处理 | 经TC处理 |
无菌 | 是 |
含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31124001
- Quality Certificate - Lot No.22324022
- Quality Certificate - Lot No.18024017
- Quality Certificate - Lot No.12224001
- Quality Certificate - Lot No.09224044
- Quality Certificate - Lot No.06824017
- Quality Certificate - Lot No.06124021
- Quality Certificate - Lot No.05024001
- Quality Certificate - Lot No.04324008
- Quality Certificate - Lot No.02624040
- Quality Certificate - Lot No.31122001
- Quality Certificate - Lot No.23822055
- Quality Certificate - Lot No.06322025
- Quality Certificate - Lot No.36421011
- Quality Certificate - Lot No.31221038
- Quality Certificate - Lot No.14121080
- Quality Certificate - Lot No.32120019
- Quality Certificate - Lot No.26620012
- Quality Certificate - Lot No.12020048
- Quality Certificate - Lot No.32919021
- Quality Certificate - Lot No.18219028
- Quality Certificate - Lot No.10119017
- Quality Certificate - Lot No.27518056
- Quality Certificate - Lot No.05718022
- Quality Certificate - Lot No.19316047
- Quality Certificate - Lot No.16916023