Corning® 96-well Microplate Aluminum Sealing Tape, Nonsterile
Product Number6570
- Easy application and removal for short- and long-term storage
- Provide tight seal to minimize evaporation and condensation and enables oil-free operation when used with thermal cyclers with heated lids
- Suitable for use between -80°C and 150°C, is not transparent, and is pierceable
- DMSO-resistant
- Nonsterile
- DNase- and RNase-free
£69.47 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6570 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | Sealing tape |
| Sterile | No |
| Surface Treatment | Not Treated |
| Product Material | Aluminum |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35423751
- Quality Certificate - Lot No.34823735
- Quality Certificate - Lot No.31923698
- Quality Certificate - Lot No.27223633
- Quality Certificate - Lot No.22723558
- Quality Certificate - Lot No.22723557
- Quality Certificate - Lot No.22323556
- Quality Certificate - Lot No.20123530
- Quality Certificate - Lot No.20123525
- Quality Certificate - Lot No.19523518
- Quality Certificate - Lot No.07423376
- Quality Certificate - Lot No.07423375
- Quality Certificate - Lot No.05523349
- Quality Certificate - Lot No.05523291
- Quality Certificate - Lot No.27822120
- Quality Certificate - Lot No.27722103
- Quality Certificate - Lot No.24922053
- Quality Certificate - Lot No.24522052
- Quality Certificate - Lot No.22922031
- Quality Certificate - Lot No.13022824
- Quality Certificate - Lot No.11022792
- Quality Certificate - Lot No.07622694
- Quality Certificate - Lot No.07522693
- Quality Certificate - Lot No.04622679
- Quality Certificate - Lot No.34221530
- Quality Certificate - Lot No.30821462
- Quality Certificate - Lot No.30721461
- Quality Certificate - Lot No.27721383
- Quality Certificate - Lot No.22521289
- Quality Certificate - Lot No.21421251