Corning® Universal Optical Microplate Sealing Tape, Nonsterile
Product Number6575
- High optical quality allows use for detection coupled with PCR systems such as real time PCR
- Pressure-sensitive tape ensures tight sealing to minimize evaporation and enables oil-free operation when used with thermal cyclers with heated lids
- Ideal for microscopic observation of protein crystals
- Suitable for use between -70 and 100 degrees C
- Compatible with commonly used aqueous solutions and organic solvents
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
480,66 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 6575 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | Sealing tape |
| Sterile | No |
| Surface Treatment | Not Treated |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26825014
- Quality Certificate - Lot No.24525007
- Quality Certificate - Lot No.35524009
- Quality Certificate - Lot No.29524002
- Quality Certificate - Lot No.19724002
- Quality Certificate - Lot No.14124001
- Quality Certificate - Lot No.28423011
- Quality Certificate - Lot No.22223002
- Quality Certificate - Lot No.17122027
- Quality Certificate - Lot No.25121003
- Quality Certificate - Lot No.19021039
- Quality Certificate - Lot No.15821078
- Quality Certificate - Lot No.04321073
- Quality Certificate - Lot No.28720058
- Quality Certificate - Lot No.13220002
- Quality Certificate - Lot No.05120001
- Quality Certificate - Lot No.21219031
- Quality Certificate - Lot No.15619030
- Quality Certificate - Lot No.36018007
- Quality Certificate - Lot No.27518020
- Quality Certificate - Lot No.19218003
- Quality Certificate - Lot No.14918022
- Quality Certificate - Lot No.00918040
- Quality Certificate - Lot No.24217015
- Quality Certificate - Lot No.11417062
- Quality Certificate - Lot No.36216054
- Quality Certificate - Lot No.25816036
- Quality Certificate - Lot No.06216003
- Quality Certificate - Lot No.06116016
- Quality Certificate - Lot No.34815001