Corning® 96-well Clear Polystyrene High Bind Stripwell™ Strips, without Frame or Lid, Nonsterile
产品编号2580
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and may be used in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 2580 |
| Qty./Pk | 200 / Pk |
| Qty./Cs | 800 / Cs |
| Brand | Corning® |
| Plate Format | 96-well Stripwell |
| Plate Feature | 8-well strips |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | High Bind |
| Sterile | No |
| Lids Included | No |
| 应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 20226035
- 质量证书 – 批号 32925002
- 质量证书 – 批号 19024039
- 质量证书 – 批号 14924055
- 质量证书 – 批号 03324041
- 质量证书 – 批号 29023048
- 质量证书 – 批号 02523010
- 质量证书 – 批号 00223024
- 质量证书 – 批号 31222064
- 质量证书 – 批号 31421002
- 质量证书 – 批号 01921014
- 质量证书 – 批号 13820004
- 质量证书 – 批号 25219075
- 质量证书 – 批号 28118042
- 质量证书 – 批号 07218003
- 质量证书 – 批号 33817003
- 质量证书 – 批号 29117035
- 质量证书 – 批号 27517055
- 质量证书 – 批号 22316009
- 质量证书 – 批号 08316038
- 质量证书 – 批号 35515004
- 质量证书 – 批号 28015030