Corning® 96 Half Area Well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile
产品编号3688
- This microplate has half the growth area of a standard 96 well plate
- Flat bottoms with 190 µL total volume
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Opaque walls to prevent well-to-well crosstalk
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 20 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
库存少于 10
详情
| 产品编号 | 3688 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 190 µL |
| Cell Growth Area | 0.16 cm² |
| Recommended Medium Well Volume | 50 - 100 µL |
| Recommended Working Volume | 25-125 µL |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 03326071
- 质量证书 – 批号 27625058
- 质量证书 – 批号 25525011
- 质量证书 – 批号 34924001
- 质量证书 – 批号 34624009
- 质量证书 – 批号 24224039
- 质量证书 – 批号 21424014
- 质量证书 – 批号 18424027
- 质量证书 – 批号 03024028
- 质量证书 – 批号 02924023
- 质量证书 – 批号 29623035
- 质量证书 – 批号 18523010
- 质量证书 – 批号 12023002
- 质量证书 – 批号 11723038
- 质量证书 – 批号 02723028
- 质量证书 – 批号 02523032
- 质量证书 – 批号 14922010
- 质量证书 – 批号 06522010
- 质量证书 – 批号 31121004
- 质量证书 – 批号 27421056
- 质量证书 – 批号 27221059
- 质量证书 – 批号 23521011
- 质量证书 – 批号 19321044
- 质量证书 – 批号 16621006
- 质量证书 – 批号 08621015
- 质量证书 – 批号 08621003
- 质量证书 – 批号 08321053
- 质量证书 – 批号 04521003
- 质量证书 – 批号 31820001
- 质量证书 – 批号 21620069