- Designed to reduce well-to-well cross-talk
- White microplates enhance luminescent signals and have low background luminescence.
- Black microplates have low background fluorescence and minimize light scattering.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 3362 | Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 25 per bag, without Lid, Sterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3600 | Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3605 | Corning® 96-well White Round Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3642 | Corning® 96-well Half Area White Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3650 | Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3686 | Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3688 | Corning® 96 Half Area Well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3693 | Corning® 96-well Half Area White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3694 | Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3789A | Corning® 96-well White Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3792 | Corning® 96-well Black Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3875 | Corning® 96孔半量全黑平底聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌 | N/A | per case | ||||
| 3912 | Corning® 96-well White Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3915 | Corning® 96-well Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3916 | Corning® 96孔全黑平底聚苯乙烯微孔板,经TC处理,20/袋,带盖,无菌 | N/A | per case | ||||
| 3917 | Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 20 per bag, with Lid, Sterile | 20 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3922 | Corning® 96-well White Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3925 | Corning® 96-well Black Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile | 25 / Pk | 100 / Cs | Corning® | N/A | per case | |
| 3990 | Corning® 96-well White Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile | 5 / Pk | 25 / Cs | Corning® | N/A | per case | |
| 3991 | Corning® 96-well Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile | 5 / Pk | 25 / Cs | Corning® | N/A | per case | |
| 3993 | Corning® 96-well Half Area Black Flat Bottom Polystyrene NBS Microplate, 5 per Bag, without Lid, Nonsterile | 5 / Pk | 25 / Cs | Corning® | N/A | per case | |
| 4591 | Corning® 96-well Black Round Bottom Polystyrene Ultra-Low Attachment Microplate, 1 per Bag, with Lid, Sterile | 1 / Pk | 24 / Cs | Corning® | N/A | per case |