Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Nonsterile
Product Number3591
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Binding capacity of approximately 250 ng of mouse IgG/cm²
- Certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€175.51 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3591 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35325055
- Quality Certificate - Lot No.24625058
- Quality Certificate - Lot No.36122004
- Quality Certificate - Lot No.35022017
- Quality Certificate - Lot No.24922049
- Quality Certificate - Lot No.03822051
- Quality Certificate - Lot No.29321039
- Quality Certificate - Lot No.16621042
- Quality Certificate - Lot No.30120036
- Quality Certificate - Lot No.19820051
- Quality Certificate - Lot No.03720048
- Quality Certificate - Lot No.26819010
- Quality Certificate - Lot No.04119008
- Quality Certificate - Lot No.07318004
- Quality Certificate - Lot No.24917040
- Quality Certificate - Lot No.23816044
- Quality Certificate - Lot No.10715038
- Quality Certificate - Lot No.10415013
- Quality Certificate - Lot No.03215003
- Quality Certificate - Lot No.25814046
- Quality Certificate - Lot No.14914026
- Quality Certificate - Lot No.04314012
- Quality Certificate - Lot No.23513025
- Quality Certificate - Lot No.19613005
- Quality Certificate - Lot No.07413046
- Quality Certificate - Lot No.33312034
- Quality Certificate - Lot No.21312019
- Quality Certificate - Lot No.14312023
- Quality Certificate - Lot No.00412001