Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3695
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Total volume is 190 µL; recommended working volume of up to 25 to 125 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€545.63 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3695 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Half area |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Recommended Working Volume | 25-125 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21726019
- Quality Certificate - Lot No.15526045
- Quality Certificate - Lot No.03526034
- Quality Certificate - Lot No.03526006
- Quality Certificate - Lot No.30825052
- Quality Certificate - Lot No.30425041
- Quality Certificate - Lot No.30425019
- Quality Certificate - Lot No.10225015
- Quality Certificate - Lot No.10125011
- Quality Certificate - Lot No.01525002
- Quality Certificate - Lot No.27424035
- Quality Certificate - Lot No.06724002
- Quality Certificate - Lot No.04724034
- Quality Certificate - Lot No.24823040
- Quality Certificate - Lot No.22723009
- Quality Certificate - Lot No.17523006
- Quality Certificate - Lot No.34322010
- Quality Certificate - Lot No.32622003
- Quality Certificate - Lot No.25222067
- Quality Certificate - Lot No.23522018
- Quality Certificate - Lot No.18122024
- Quality Certificate - Lot No.35321012
- Quality Certificate - Lot No.30021060
- Quality Certificate - Lot No.26621011
- Quality Certificate - Lot No.22821019
- Quality Certificate - Lot No.12121012
- Quality Certificate - Lot No.12121005
- Quality Certificate - Lot No.33920067
- Quality Certificate - Lot No.24720073
- Quality Certificate - Lot No.20420011