Corning® 96-well Clear V-Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3897
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 320 µL; recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3897 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | V |
| Well Bottom Color | Clear |
| Well Volume | 320 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19926011
- Quality Certificate - Lot No.12326016
- Quality Certificate - Lot No.12226005
- Quality Certificate - Lot No.11526014
- Quality Certificate - Lot No.11426038
- Quality Certificate - Lot No.09726046
- Quality Certificate - Lot No.09626041
- Quality Certificate - Lot No.09226004
- Quality Certificate - Lot No.08126001
- Quality Certificate - Lot No.07826044
- Quality Certificate - Lot No.04426068
- Quality Certificate - Lot No.01326034
- Quality Certificate - Lot No.01226016
- Quality Certificate - Lot No.35625002
- Quality Certificate - Lot No.35525010
- Quality Certificate - Lot No.35225004
- Quality Certificate - Lot No.33825040
- Quality Certificate - Lot No.33725047
- Quality Certificate - Lot No.33625034
- Quality Certificate - Lot No.32125034
- Quality Certificate - Lot No.31425042
- Quality Certificate - Lot No.28625027
- Quality Certificate - Lot No.22025025
- Quality Certificate - Lot No.20625002
- Quality Certificate - Lot No.20325065
- Quality Certificate - Lot No.19325003
- Quality Certificate - Lot No.19025069
- Quality Certificate - Lot No.16425041
- Quality Certificate - Lot No.14025019