text.skipToContent text.skipToNavigation

Corning® 96-well Clear Polystyrene Microplates

E-mail

Corning 96-well Microplates:

  • Cell culture microplates are sterile and nonpyrogenic.
  • Lids available where indicated

Cat. nos. 3798 and 3898 processed to improve hydrophilicity for hemagglutination and similar assays.

Cat. Nos. 3585 and 3595 have special low evaporation lids.

Cat. No. 3841 is aseptically manufactured.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3300 Corning® CellBIND® 96-well Clear Flat Bottom Polystyrene Microplate, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   ₹29,035.52 per case
3358 Corning® 96-well Clear Round Bottom TC-treated Microplate, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   ₹23,000.72 per case
3360 Corning® 96-well Clear Round Bottom TC-treated Microplate, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   ₹19,648.41 per case
3361 Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene High Bind Microplate, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   ₹30,084.12 per case
3366 Corning® 96-well EIA/RIA Clear Round Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €356.99 per case
3367 Corning® 96-well Clear Round Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Sterile   1 / Pk     50 / Cs     Corning®   €191.97 per case
3368 Corning® 96-well EIA/RIA Easy Wash™ Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €367.10 per case
3369 Corning® 96-well EIA/RIA Easy Wash™ Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   ₹27,332.64 per case
3370 Corning® 96-well Clear Flat Bottom Polystyrene Not Treated Microplate, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   €305.58 per case
3474 Corning® 96-well Clear Flat Bottom Ultra-Low Attachment Microplate, Individually Wrapped, with Lid, Sterile   1 / Pk     24 / Cs     Corning®   ¥46,200 per case
3585 Corning® 96-well Clear Flat Bottom TC-treated Microplate, 5 per Bag, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   €210.43 per case
3590 Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene High Bind Microplate, Individually Wrapped, without Lid, Nonsterile   1 / Pk     100 / Cs     Corning®   €336.87 per case
3591 Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Nonsterile   1 / Pk     50 / Cs     Corning®   ¥23,390 per case
3595 Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplate, Individually Wrapped, with Low Evaporation Lid, Sterile   1 / Pk     50 / Cs     Corning®   €200.04 per case
3596 Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile   1 / Pk     50 / Cs     Corning®   €195.43 per case
3598 Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplates, 5 per Bag, with Lid, Sterile   5 / Pk     100 / Cs     Corning®   €370.17 per case
3599 Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile   1 / Pk     100 / Cs     Corning®   €388.60 per case
3628 Corning® 96-well Clear Flat Bottom TC-treated Microplate, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   €323.23 per case
3628BC Corning® 96-well Clear Flat Bottom TC-treated Microplate, with Generic Bar codes, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   €355.24 per case
3641 Corning® 96-well Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €776.64 per case
3690 Corning® 96-well Half Area Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €570.60 per case
3695 Corning® 96-well Half Area Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €545.63 per case
3696 Corning® 96 Half Area Well Clear Flat Bottom TC-treated Microplate, Individually Wrapped, with Lid, Sterile   1 / Pk     50 / Cs     Corning®   €321.57 per case
3697 Corning® 96 Half Area Well Clear Flat Bottom TC-treated Microplate, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   €632.46 per case
3788 Corning® 96-well Clear Round Bottom Polystyrene Not Treated Microplate, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   ¥51,810 per case
3795 Corning® 96-well Clear Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   €258.52 per case
3797 Corning® 96-well EIA/RIA Clear Round Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   ¥33,790 per case
3798 Corning® 96-well Clear Round Bottom Polystyrene Treated Microplate, 25 per Bag, without Lid, Nonsterile, Special Process   25 / Pk     100 / Cs     Corning®   €285.93 per case
3799 Corning® 96-well Clear Round Bottom TC-treated Microplate, Individually Wrapped, with Lid, Sterile   1 / Pk     50 / Cs     Corning®   €178.96 per case
3841 Corning® 96-well Clear Flat Bottom Poly-D-Lysine Coated Microplate, 20 per Bag, with Lid, Aseptically Manufactured   20 / Pk     100 / Cs     Corning®   €1,047.45 per case
3894 Corning® 96-well Clear V-Bottom TC-treated Microplate, Individually Wrapped, with Lid, Sterile   1 / Pk     50 / Cs     Corning®   €233.32 per case
3896 Corning® 96-well Clear V-Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Sterile   1 / Pk     50 / Cs     Corning®   €254.20 per case
3897 Corning® 96-well Clear V-Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €312.75 per case
3898 Corning® 96-well Clear V-Bottom Treated Microplate, 25 per Bag, without lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €383.25 per case
3997 Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplates, 10 per bag, with Lid, Sterile   10 / Pk     50 / Cs     Corning®   €201.99 per case
7007 Corning® 96-well Clear Round Bottom Ultra-Low Attachment Microplate, Individually Wrapped, with Lid, Sterile   1 / Pk     24 / Cs     Corning®   €660.16 per case
9017 Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €262.54 per case
9018 Corning® 96-well Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   ¥46,970 per case