Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Half Area, High Content Imaging, Low base, Film Bottom Microplate, with Lid
Product Number4517
High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The low base plate allows for unobstructed reading of all wells even when using high numerical aperture objectives. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- Film bottom thickness of 190 µm is well suited for imaging microscopy
- Excellent well bottom flatness to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
- Material: Cyclic Olefin Copolymer with COC Film Bottom
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€484.72 per case
Out of Stock
| Product Number | 4517 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Low base |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Cell Growth Area | 0.16 cm² (approx.) |
| Recommended Working Volume | 50 µL |
| Sterile | Yes |
| Lids Included | Yes |
- Quality Certificate - Lot No.17326001
- Quality Certificate - Lot No.33625031
- Quality Certificate - Lot No.19925048
- Quality Certificate - Lot No.00625030
- Quality Certificate - Lot No.29924052
- Quality Certificate - Lot No.20524025
- Quality Certificate - Lot No.17624002
- Quality Certificate - Lot No.33123038
- Quality Certificate - Lot No.30323021
- Quality Certificate - Lot No.22223017
- Quality Certificate - Lot No.11723030
- Quality Certificate - Lot No.33922024
- Quality Certificate - Lot No.31822008
- Quality Certificate - Lot No.23221015
- Quality Certificate - Lot No.02221025
- Quality Certificate - Lot No.26920037
- Quality Certificate - Lot No.35419056
- Quality Certificate - Lot No.33719049
- Quality Certificate - Lot No.19619034
- Quality Certificate - Lot No.12619024
- Quality Certificate - Lot No.32418029
- Quality Certificate - Lot No.24818011
- Quality Certificate - Lot No.14418038
- Quality Certificate - Lot No.05918011
- Quality Certificate - Lot No.19016022
- Quality Certificate - Lot No.18816010