Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-L-Ornithine/Laminin 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354657
Corning® BioCoat™ Poly-L-Ornithine/Laminin 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of poly-L-ornithine and laminin. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€272.58 per case
| Product Number | 354657 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 370 µL |
| Cell Growth Area | 0.32 cm² |
| Lids Included | Yes |
| Storage | 2°C- 8°C |
| Surface Coating | Poly-L-Ornithine/Laminin |
- Quality Certificate - Lot No.12426001
- Quality Certificate - Lot No.18125002
- Quality Certificate - Lot No.33024006
- Quality Certificate - Lot No.30924003
- Quality Certificate - Lot No.29623004
- Quality Certificate - Lot No.9148010
- Quality Certificate - Lot No.8330002
- Quality Certificate - Lot No.8113016
- Quality Certificate - Lot No.8022312
- Quality Certificate - Lot No.6172004
- Quality Certificate - Lot No.6144002
- Quality Certificate - Lot No.4027003
- Quality Certificate - Lot No.3044004
- Quality Certificate - Lot No.26656
- Quality Certificate - Lot No.2026006
- Quality Certificate - Lot No.1321002
- Quality Certificate - Lot No.1235002
- Quality Certificate - Lot No.1116007