text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 96-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case

Product Number354649

E-mail
Corning® BioCoat™ Collagen I 96-well Black/Clear Plate is comprised of black TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


174,27 € per case

Less than 10 in Stock

Details
Product Number   354649
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Cell Growth Area   0.32 cm²  
Storage   4°- 30°C  
Surface Coating   Collagen I  
Specifications Documents