Corning® BioCoat® Collagen I 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356665
(This is the suggested replacement for 356703.)
Corning® BioCoat™ Collagen I 384-well White Plate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, nonsterile, 5/pack, 50/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 065,70 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 356665 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
Specifications Documents