text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Case

Product Number354620

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® BioCoat™ Poly-D-Lysine 96-well White/Opaque Plate is comprised of white TC-treated polystyrene with a uniform application of Poly-D-Lysine. Opaque flat bottom, with lid, 5/case

Please note: The following Microplate catalog numbers now meet ANSI/SBS Specifications: 353228, 353915, 353279, 323296, 354519, 356519, 356699, 354620, 356620, 356691



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


126,90 € per case

Out of Stock