Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2 mL Blue Cap Internal Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom
Product Number431418
- 2 mL capacity with round bottom
- Self-standing design
- Black graduations and larger marking spots for easier filling and sample identification
- Manufactured from polypropylene to withstand temperatures to -196°C
- Silicone washer for a secure seal
- Vials may be color coded with inserts (see Cat. No. 430499)
- Special base design allows vials to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation
- Sterilized by gamma radiation
- Nonpyrogenic and DNase/RNase-free
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
377,12 € per case
Less than 10 in Stock
| Product Number | 431418 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Bar Coded | No |
| Bottom Style | Round self-standing |
| Cap Color | Blue |
| Cap Material | Polypropylene |
| Cap Style | Internal threaded |
| Capacity | 2 mL |
| Color | Natural |
| Self Standing | Yes |
| Silicone Washer | Yes |
| Sterile | Yes |
| Application | Diagnostics |
- Quality Certificate - Lot No.15626048
- Quality Certificate - Lot No.10826002
- Quality Certificate - Lot No.07225012
- Quality Certificate - Lot No.34424002
- Quality Certificate - Lot No.20524016
- Quality Certificate - Lot No.16924056
- Quality Certificate - Lot No.34123029
- Quality Certificate - Lot No.32123020
- Quality Certificate - Lot No.26422031
- Quality Certificate - Lot No.26322075
- Quality Certificate - Lot No.23622032
- Quality Certificate - Lot No.23622031
- Quality Certificate - Lot No.09522033
- Quality Certificate - Lot No.09022050
- Quality Certificate - Lot No.19521028
- Quality Certificate - Lot No.09021036
- Quality Certificate - Lot No.02021047
- Quality Certificate - Lot No.24420075
- Quality Certificate - Lot No.05820064
- Quality Certificate - Lot No.31219035
- Quality Certificate - Lot No.26619193
- Quality Certificate - Lot No.09319017
- Quality Certificate - Lot No.03719086
- Quality Certificate - Lot No.00919078
- Quality Certificate - Lot No.28118059
- Quality Certificate - Lot No.26218063
- Quality Certificate - Lot No.20518037
- Quality Certificate - Lot No.15618004
- Quality Certificate - Lot No.13118003
- Quality Certificate - Lot No.11218002