Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CoolCell® 2 mL填充管,适用于CoolCell LX和CoolCell FTS30细胞降温盒
Product Number432076
在使用CoolCell细胞降温盒时,为了确保细胞降温速度稳定且结果一致,可在未装载的空孔中插入CoolCell填充管。填充管可以重复使用,适配CoolCell LX、CoolCell FTS30和CoolCell 5ml LX细胞降温盒。6/包。
Added to Your Shopping Cart
Details
| Product Number | 432076 |
| 数量/包 | 1 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24030516
- Quality Certificate - Lot No.24020115
- Quality Certificate - Lot No.23120813
- Quality Certificate - Lot No.24317001
- Quality Certificate - Lot No.34815027
- Quality Certificate - Lot No.33415002
- Quality Certificate - Lot No.26010921
- Quality Certificate - Lot No.24010514
- Quality Certificate - Lot No.25092620
- Quality Certificate - Lot No.25062119
- Quality Certificate - Lot No.25031218
- Quality Certificate - Lot No.24072917
- Quality Certificate - Lot No.23092712
- Quality Certificate - Lot No.2012022001
- Quality Certificate - Lot No.0802023001