Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Ice Pan, Rectangular, Maxi 9L, Lime Green
Product Number432097
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
€162.19 per case
Out of Stock
| Product Number | 432097 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Lime Green |
- Quality Certificate - Lot No.06916006
- Quality Certificate - Lot No.32315005
- Quality Certificate - Lot No.4G10HC01
- Quality Certificate - Lot No.4G01HC01
- Quality Certificate - Lot No.4E30HC01
- Quality Certificate - Lot No.4B14HC01
- Quality Certificate - Lot No.4A12HC01
- Quality Certificate - Lot No.4A00HC01
- Quality Certificate - Lot No.3K12HC01
- Quality Certificate - Lot No.3J26HC01
- Quality Certificate - Lot No.3J23HC01
- Quality Certificate - Lot No.3I05HC01
- Quality Certificate - Lot No.3D10HC01
- Quality Certificate - Lot No.3A00HC01
- Quality Certificate - Lot No.360256829
- Quality Certificate - Lot No.360256828
- Quality Certificate - Lot No.12K52111
- Quality Certificate - Lot No.094267914
- Quality Certificate - Lot No.044267410
- Quality Certificate - Lot No.020267299