text.skipToContent text.skipToNavigation

Corning® CoolBox™ 2XT All-day Cooling and Freezing Workstation, Double Capacity, Pink

Product Number432028

E-mail

Corning CoolBox 2XT systems are bench top cooling workstations that accomodate two CoolRacks and provide sample cooling or freezing without ice, electricity or batteries. CoolBox systems are versatile and accommodate a variety of sample formats and temperatures. The modular design enables the use of CoolRack® and CoolSink® thermo-conductive sample modules to hold microfuge tubes, cryogenic vials, PCR tubes or plates, assay plates and more.

  • Includes two (2) XT Cooling Cores for 0.5° to 4°C cooling
  • Accommodates two (2) sample modules
  • Includes a magnetized collar and a 1° to 8°C temperature indicator for visual assurance of proper temperature
  • To use with any 30 place Corning CoolRack Tubes Module
  • The internal cooling or freezing cores provide 0.5° to 4°C for over 10 hours with lid open and over 16 hours with lid closed
  • CoolBox systems may also be used with dry ice to create a compact, portable, snap freezing workstation for bacteria, virus or proteins.


€933.81 per case

Out of Stock

Details
Product Number   432028
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Color   Pink  
Specifications Documents
Compatible Accessories
XT Cooling Core for Corning® CoolBox™ XT Workstations, for 0.5° to 4°C
XT Freezing Core for Corning® CoolBox™ XT Workstations, for Below 0°C
Extension Collar for Corning® CoolBox™ 2XT, Purple

Extension Collar for Corning® CoolBox™ 2XT, Purple

432087

Out of Stock

Fr. 128.82 per case
Extension Collar for Corning® CoolBox™ 2XT, Green

Extension Collar for Corning® CoolBox™ 2XT, Green

432088

Out of Stock

Fr. 128.82 per case
Extension Collar for Corning® CoolBox™ 2XT, Orange

Extension Collar for Corning® CoolBox™ 2XT, Orange

432089

Out of Stock

Fr. 128.82 per case
Extension Collar for Corning® CoolBox™ 2XT, Pink

Extension Collar for Corning® CoolBox™ 2XT, Pink

432090

Out of Stock

Fr.128.82 per case
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors