Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
432065 | Corning® CoolRack VS13, Holds 9x13x75mm Blood Tubes | 1 / Pk | 1 / Cs | Corning® | 340,47 € | per case | |
432066 | Corning® CoolRack V16, Holds 9x16x100 mm Blood Tubes | 1 / Pk | 1 / Cs | Corning® | 340,47 € | per case | |
432067 | Corning® CoolRack V13, Holds 9x13x100 mm Blood Tubes | 1 / Pk | 1 / Cs | Corning® | 340,47 € | per case | |
432069 | Corning® CoolRack LV, Light Weight, Insulated Module for 12 x 13 mm or 16 mm Diameter Tubes | 1 / Pk | 1 / Cs | Corning® | 320,15 € | per case |