Corning® CoolRack XT-M-PCR, Holds 12 x 1.5 or 2 mL Microcentrifuge Tubes and 6 Strip Wells
Product Number432054
Corning CoolRack thermo-conductive tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.
- CoolRack modules ensure +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
- All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
- SBS-compatible.
369,18 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 432054 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.04216021
- Quality Certificate - Lot No.33615021
- Quality Certificate - Lot No.335257300
- Quality Certificate - Lot No.078268519
- Quality Certificate - Lot No.078262222
- Quality Certificate - Lot No.068268409
- Quality Certificate - Lot No.065268411
- Quality Certificate - Lot No.028267913