Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, NS, 12 Strips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-8-C-R
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
394,14 € per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | MTS-11-8-C-R |
| Qty./Pk | 120 / Pk |
| Qty./Cs | 600 / Cs |
| Brand | Axygen® |
| Capacity | 384 Tubes |
| Tube Style | Thiele melting point |
| Tube Shape | Cylindrical |
| Top Style | Beaded rim |
| Graduations | No |
| Stopper Style | No stopper |
| O.D. | 25 |
| Length | 150 mm (approx.) |
| Feature | Reusable |
| Rack | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22526000
- Quality Certificate - Lot No.18126000
- Quality Certificate - Lot No.16126000
- Quality Certificate - Lot No.12526000
- Quality Certificate - Lot No.12426000
- Quality Certificate - Lot No.10726000
- Quality Certificate - Lot No.00326000
- Quality Certificate - Lot No.33025000
- Quality Certificate - Lot No.32325000
- Quality Certificate - Lot No.20225000
- Quality Certificate - Lot No.20125000
- Quality Certificate - Lot No.17225000
- Quality Certificate - Lot No.12825000
- Quality Certificate - Lot No.11125000
- Quality Certificate - Lot No.18524000
- Quality Certificate - Lot No.16624000
- Quality Certificate - Lot No.15824000
- Quality Certificate - Lot No.15724000
- Quality Certificate - Lot No.15524000