text.skipToContent text.skipToNavigation

Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 12-Tube Strip Format, NS, w/o Rack, 80 Strips/Pack, 5 Packs/Case

Product NumberMTS-11-12-C

E-mail


Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.

  • Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
  • 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
  • One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification



Less than 10 in Stock

Details
Product Number   MTS-11-12-C
Qty./Pk   80 / Pk  
Qty./Cs   400 / Cs  
Brand   Axygen®  
Capacity   50 mL  
Tube Style   Taylor Universal  
Tube Shape   Cylindrical  
Top Style   Beaded rim  
Graduations   Yes  
Tolerance   0.4 mL  
Stopper Style   No stopper  
O.D.   25 mm (approx.)  
Length   200 mm (approx.)  
Feature   Reusable  
Graduation Range   12.5 - 50 mL  
Specifications Documents