Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 12-Tube Strip Format, S, 8 Strips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-12-C-R-S

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
€466.16 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MTS-11-12-C-R-S |
Qty./Pk | 80 / Pk |
Qty./Cs | 400 / Cs |
Brand | Axygen® |
Capacity | 100 mL |
Tube Style | Weathering test |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduations | Yes |
Graduation Interval | 0.51 mL |
Stopper Style | No stopper |
O.D. | 37 mm (approx.) |
Length | 200 mm (approx.) |
Feature | Reusable |
Rack | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03925000
- Quality Certificate - Lot No.32624000
- Quality Certificate - Lot No.19823000
- Quality Certificate - Lot No.07523000
- Quality Certificate - Lot No.21022000
- Quality Certificate - Lot No.09022000
- Quality Certificate - Lot No.29321000
- Quality Certificate - Lot No.18121000
- Quality Certificate - Lot No.16020000
- Quality Certificate - Lot No.28919000
- Quality Certificate - Lot No.18618000
- Quality Certificate - Lot No.07018000
- Quality Certificate - Lot No.02918000
- Quality Certificate - Lot No.04417000
- Quality Certificate - Lot No.04317000
- Quality Certificate - Lot No.29916000
- Quality Certificate - Lot No.35714000
- Quality Certificate - Lot No.26214000
- Quality Certificate - Lot No.33913449
- Quality Certificate - Lot No.23213449
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120802-000
- Quality Certificate - Lot No.120726-000
- Quality Certificate - Lot No.111006-000
- Quality Certificate - Lot No.110405-000
- Quality Certificate - Lot No.100908-990
- Quality Certificate - Lot No.100804-000