Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352057
These tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 per pack and 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€131.82 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 352057 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| Capacity | 14 mL |
| Sterile | Yes |
| O.D. | 17 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20226023
- Quality Certificate - Lot No.19426110
- Quality Certificate - Lot No.19126052
- Quality Certificate - Lot No.18726108
- Quality Certificate - Lot No.18426049
- Quality Certificate - Lot No.17726028
- Quality Certificate - Lot No.17726027
- Quality Certificate - Lot No.17626021
- Quality Certificate - Lot No.17526022
- Quality Certificate - Lot No.17426043
- Quality Certificate - Lot No.17426029
- Quality Certificate - Lot No.17326106
- Quality Certificate - Lot No.17326105
- Quality Certificate - Lot No.17326092
- Quality Certificate - Lot No.17026065
- Quality Certificate - Lot No.17026064
- Quality Certificate - Lot No.17026063
- Quality Certificate - Lot No.17026049
- Quality Certificate - Lot No.17026048
- Quality Certificate - Lot No.16926028
- Quality Certificate - Lot No.16326049
- Quality Certificate - Lot No.16226022
- Quality Certificate - Lot No.15626056
- Quality Certificate - Lot No.14926026
- Quality Certificate - Lot No.14826029
- Quality Certificate - Lot No.12826060
- Quality Certificate - Lot No.12726039
- Quality Certificate - Lot No.12626039
- Quality Certificate - Lot No.12526028
- Quality Certificate - Lot No.12226019