Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352052

Learn More

Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€148.67 per case
In Stock
Product Number | 352052 |
Qty./Pk | 125 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Tube Style | Test |
Graduations | No |
Capacity | 5 mL |
Sterile | Yes |
O.D. | 12 mm |
Product Material | Polystyrene |
Application | Diagnostics |
- Quality Certificate - Lot No.15325601
- Quality Certificate - Lot No.14925601
- Quality Certificate - Lot No.14125601
- Quality Certificate - Lot No.10125601
- Quality Certificate - Lot No.07825601
- Quality Certificate - Lot No.07625601
- Quality Certificate - Lot No.07625077
- Quality Certificate - Lot No.05425601
- Quality Certificate - Lot No.04825192
- Quality Certificate - Lot No.04125164
- Quality Certificate - Lot No.04125155
- Quality Certificate - Lot No.03425105
- Quality Certificate - Lot No.03425104
- Quality Certificate - Lot No.01725004
- Quality Certificate - Lot No.00725601
- Quality Certificate - Lot No.00225176
- Quality Certificate - Lot No.00225175
- Quality Certificate - Lot No.00225174
- Quality Certificate - Lot No.00225173
- Quality Certificate - Lot No.00225172
- Quality Certificate - Lot No.00225171
- Quality Certificate - Lot No.00125131
- Quality Certificate - Lot No.35324601
- Quality Certificate - Lot No.34624035
- Quality Certificate - Lot No.33724049
- Quality Certificate - Lot No.33624330
- Quality Certificate - Lot No.33624329
- Quality Certificate - Lot No.33624299
- Quality Certificate - Lot No.33624298
- Quality Certificate - Lot No.33624297