Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 125/Pack, 1000/Case
Product Number352054

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
213,27 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 352054 |
Qty./Pk | 125 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Natural |
Graduations | No |
Capacity | 5 mL |
Sterile | Yes |
O.D. | 12 mm |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20525601
- Quality Certificate - Lot No.19225014
- Quality Certificate - Lot No.19125034
- Quality Certificate - Lot No.18925017
- Quality Certificate - Lot No.18825104
- Quality Certificate - Lot No.18625015
- Quality Certificate - Lot No.18525017
- Quality Certificate - Lot No.18125004
- Quality Certificate - Lot No.16125001
- Quality Certificate - Lot No.16025214
- Quality Certificate - Lot No.16025213
- Quality Certificate - Lot No.16025212
- Quality Certificate - Lot No.16025211
- Quality Certificate - Lot No.16025210
- Quality Certificate - Lot No.16025209
- Quality Certificate - Lot No.16025208
- Quality Certificate - Lot No.16025207
- Quality Certificate - Lot No.15925004
- Quality Certificate - Lot No.15225016
- Quality Certificate - Lot No.14625602
- Quality Certificate - Lot No.14625601
- Quality Certificate - Lot No.14625034
- Quality Certificate - Lot No.13125601
- Quality Certificate - Lot No.13025040
- Quality Certificate - Lot No.12925030
- Quality Certificate - Lot No.12825046
- Quality Certificate - Lot No.12825045
- Quality Certificate - Lot No.12725032
- Quality Certificate - Lot No.12725031
- Quality Certificate - Lot No.12625040