Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352058
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case, 1,400 RCF rating. These tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 per pack and 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
125,27 € per case
Out of Stock
| Product Number | 352058 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| Capacity | 5 mL |
| O.D. | 12 mm |
| Application | Diagnostics |
- Quality Certificate - Lot No.15026601
- Quality Certificate - Lot No.12426128
- Quality Certificate - Lot No.12226020
- Quality Certificate - Lot No.10626026
- Quality Certificate - Lot No.10526027
- Quality Certificate - Lot No.08326601
- Quality Certificate - Lot No.08226120
- Quality Certificate - Lot No.06326601
- Quality Certificate - Lot No.06126093
- Quality Certificate - Lot No.05326015
- Quality Certificate - Lot No.05226016
- Quality Certificate - Lot No.05126016
- Quality Certificate - Lot No.05026020
- Quality Certificate - Lot No.04926028
- Quality Certificate - Lot No.04826023
- Quality Certificate - Lot No.01326021
- Quality Certificate - Lot No.01226051
- Quality Certificate - Lot No.00526601
- Quality Certificate - Lot No.35125601
- Quality Certificate - Lot No.34625015
- Quality Certificate - Lot No.30425004
- Quality Certificate - Lot No.30325005
- Quality Certificate - Lot No.30225008
- Quality Certificate - Lot No.30125004
- Quality Certificate - Lot No.30025020
- Quality Certificate - Lot No.28825601
- Quality Certificate - Lot No.26825029
- Quality Certificate - Lot No.25725008
- Quality Certificate - Lot No.25625011
- Quality Certificate - Lot No.25025601