Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom High Clarity PP Test Tube, Graduated, with Snap Cap, Sterile, 25/Pack, 500/Case
Product Number352059

Learn More

Falcon® 17x100mm, 14 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. Each tube features printed blue graduations and a white writing patch. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
135,73 € per case
Less than 10 in Stock
Product Number | 352059 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Style | Snap cap |
Cap Color | Natural |
Graduations | Yes |
Capacity | 14 mL |
Sterile | Yes |
O.D. | 17 mm |
Product Material | Polypropylene |
Application | Diagnostics |
- Quality Certificate - Lot No.19825011
- Quality Certificate - Lot No.19725009
- Quality Certificate - Lot No.19525161
- Quality Certificate - Lot No.19025018
- Quality Certificate - Lot No.18825103
- Quality Certificate - Lot No.18425020
- Quality Certificate - Lot No.18225025
- Quality Certificate - Lot No.16025372
- Quality Certificate - Lot No.15925003
- Quality Certificate - Lot No.15825007
- Quality Certificate - Lot No.15725005
- Quality Certificate - Lot No.13725017
- Quality Certificate - Lot No.13525025
- Quality Certificate - Lot No.13425023
- Quality Certificate - Lot No.12525052
- Quality Certificate - Lot No.09725019
- Quality Certificate - Lot No.09525016
- Quality Certificate - Lot No.09325021
- Quality Certificate - Lot No.06425012
- Quality Certificate - Lot No.06325017
- Quality Certificate - Lot No.06225036
- Quality Certificate - Lot No.06125019
- Quality Certificate - Lot No.04125051
- Quality Certificate - Lot No.03925001
- Quality Certificate - Lot No.03725001
- Quality Certificate - Lot No.03425042
- Quality Certificate - Lot No.03325001
- Quality Certificate - Lot No.02425015
- Quality Certificate - Lot No.02425014
- Quality Certificate - Lot No.02025011