Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile,1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-A
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
506,01 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-060-A |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Assorted |
| Sterile | No |
| Graduation Range | 0.1 - 0.6 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23826026
- Quality Certificate - Lot No.23726001
- Quality Certificate - Lot No.08626001
- Quality Certificate - Lot No.07026041
- Quality Certificate - Lot No.05926001
- Quality Certificate - Lot No.01726015
- Quality Certificate - Lot No.01726014
- Quality Certificate - Lot No.35725001
- Quality Certificate - Lot No.32425001
- Quality Certificate - Lot No.30624001
- Quality Certificate - Lot No.30024001
- Quality Certificate - Lot No.17024001
- Quality Certificate - Lot No.15224001
- Quality Certificate - Lot No.05524001
- Quality Certificate - Lot No.02024033
- Quality Certificate - Lot No.02024032
- Quality Certificate - Lot No.35523006
- Quality Certificate - Lot No.35523005
- Quality Certificate - Lot No.26823001
- Quality Certificate - Lot No.23523001
- Quality Certificate - Lot No.25722001
- Quality Certificate - Lot No.22922001
- Quality Certificate - Lot No.19622001
- Quality Certificate - Lot No.11522001
- Quality Certificate - Lot No.04222001
- Quality Certificate - Lot No.29821001
- Quality Certificate - Lot No.21621002
- Quality Certificate - Lot No.15321001
- Quality Certificate - Lot No.05521001
- Quality Certificate - Lot No.30920001