Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-C
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€467.08 per case
Out of Stock
| Product Number | MCT-060-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 0.6 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
- Quality Certificate - Lot No.03726022
- Quality Certificate - Lot No.03526026
- Quality Certificate - Lot No.02526965
- Quality Certificate - Lot No.00926009
- Quality Certificate - Lot No.00726016
- Quality Certificate - Lot No.00526040
- Quality Certificate - Lot No.33625965
- Quality Certificate - Lot No.32225965
- Quality Certificate - Lot No.30925012
- Quality Certificate - Lot No.30725037
- Quality Certificate - Lot No.28325009
- Quality Certificate - Lot No.28125014
- Quality Certificate - Lot No.27925036
- Quality Certificate - Lot No.26725965
- Quality Certificate - Lot No.24725007
- Quality Certificate - Lot No.24525020
- Quality Certificate - Lot No.23825965