text.skipToContent text.skipToNavigation

Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case

产品编号MCT-060-G

电子邮件

Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.

  • Will withstand up to 16,700 RCF
  • Snaplock cap assures efficient seal
  • Thin membrane in cap center allows easy access to sample by syringe needle
  • RNase-/DNase-free Nonpyrogenic

选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   MCT-060-G
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Axygen®  
Capacity   0.6 mL  
Top Style   Snap cap  
Maximum RCF   16700 xg  
Graduations   Yes  
Graduation Interval   0.1 mL  
Color   Green  
Sterile   No  
Graduation Range   0.1 - 0.6 mL  
Application   Diagnostics  
产品规格文件