Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-R
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
5 107,41 kr per case
Less than 10 in Stock
| Product Number | MCT-060-R |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Red |
| Sterile | No |
| Graduation Range | 0.1 - 0.6 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.32125965
- Quality Certificate - Lot No.10425965
- Quality Certificate - Lot No.08625965
- Quality Certificate - Lot No.04425004
- Quality Certificate - Lot No.29924965
- Quality Certificate - Lot No.24024965
- Quality Certificate - Lot No.02324965
- Quality Certificate - Lot No.20823017
- Quality Certificate - Lot No.01023965
- Quality Certificate - Lot No.30122965
- Quality Certificate - Lot No.18022965
- Quality Certificate - Lot No.13622965
- Quality Certificate - Lot No.03822965
- Quality Certificate - Lot No.20721088
- Quality Certificate - Lot No.18321965
- Quality Certificate - Lot No.07421965
- Quality Certificate - Lot No.04621965
- Quality Certificate - Lot No.34320301
- Quality Certificate - Lot No.29520031
- Quality Certificate - Lot No.14320301
- Quality Certificate - Lot No.34919301
- Quality Certificate - Lot No.31419301
- Quality Certificate - Lot No.24719301
- Quality Certificate - Lot No.20619301
- Quality Certificate - Lot No.17419301
- Quality Certificate - Lot No.06719301
- Quality Certificate - Lot No.30618119
- Quality Certificate - Lot No.21218119
- Quality Certificate - Lot No.13318119
- Quality Certificate - Lot No.06818119