Axygen® 1.5 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-L-C
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free and nonpyrogenic for total sample integrity
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
198,98 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | MCT-150-L-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.25 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25426025
- Quality Certificate - Lot No.25426024
- Quality Certificate - Lot No.25426023
- Quality Certificate - Lot No.25326015
- Quality Certificate - Lot No.25326014
- Quality Certificate - Lot No.25226018
- Quality Certificate - Lot No.25226017
- Quality Certificate - Lot No.25126018
- Quality Certificate - Lot No.25126017
- Quality Certificate - Lot No.25026099
- Quality Certificate - Lot No.23726053
- Quality Certificate - Lot No.23726051
- Quality Certificate - Lot No.23626128
- Quality Certificate - Lot No.21926019
- Quality Certificate - Lot No.21826013
- Quality Certificate - Lot No.21826012
- Quality Certificate - Lot No.21726024
- Quality Certificate - Lot No.21726023
- Quality Certificate - Lot No.21626021
- Quality Certificate - Lot No.21626020
- Quality Certificate - Lot No.21526095
- Quality Certificate - Lot No.18326043
- Quality Certificate - Lot No.18326042
- Quality Certificate - Lot No.17026031
- Quality Certificate - Lot No.17026030
- Quality Certificate - Lot No.17026029
- Quality Certificate - Lot No.17026028
- Quality Certificate - Lot No.16926017
- Quality Certificate - Lot No.16926016
- Quality Certificate - Lot No.16826019