Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-SP

Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:
- 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
- 5.0 mL tubes feature a maximum G-force of 14,000 RCF
- 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
- 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
- All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
- Capless tubes and screw cap tubes are also available
- Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€278.72 per case
Out of Stock
Product Number | MCT-150-SP |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Maximum RCF | 16700 xg |
- Quality Certificate - Lot No.30424015
- Quality Certificate - Lot No.17124058
- Quality Certificate - Lot No.22023049
- Quality Certificate - Lot No.34022046
- Quality Certificate - Lot No.34022045
- Quality Certificate - Lot No.33922065
- Quality Certificate - Lot No.02120033
- Quality Certificate - Lot No.06218001
- Quality Certificate - Lot No.28215001
- Quality Certificate - Lot No.30114002
- Quality Certificate - Lot No.23014001
- Quality Certificate - Lot No.32513118
- Quality Certificate - Lot No.31313432
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120403-227
- Quality Certificate - Lot No.111221-227
- Quality Certificate - Lot No.111020-403
- Quality Certificate - Lot No.110912-392
- Quality Certificate - Lot No.110605-392
- Quality Certificate - Lot No.110310-044
- Quality Certificate - Lot No.101106-044