Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-X
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors/ Sterile/ or in Maxymum Recovery. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
242,41 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-150-X |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Amber |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14726934
- Quality Certificate - Lot No.12126934
- Quality Certificate - Lot No.07326934
- Quality Certificate - Lot No.05926934
- Quality Certificate - Lot No.00926934
- Quality Certificate - Lot No.35325934
- Quality Certificate - Lot No.31825934
- Quality Certificate - Lot No.28925934
- Quality Certificate - Lot No.25625934
- Quality Certificate - Lot No.23625934
- Quality Certificate - Lot No.19925005
- Quality Certificate - Lot No.19725006
- Quality Certificate - Lot No.19025934
- Quality Certificate - Lot No.15425934
- Quality Certificate - Lot No.13225934
- Quality Certificate - Lot No.10325934
- Quality Certificate - Lot No.07225934
- Quality Certificate - Lot No.05525079
- Quality Certificate - Lot No.04325934
- Quality Certificate - Lot No.01425934
- Quality Certificate - Lot No.34824934
- Quality Certificate - Lot No.32624934
- Quality Certificate - Lot No.29524934
- Quality Certificate - Lot No.25824934
- Quality Certificate - Lot No.22324934
- Quality Certificate - Lot No.22224934
- Quality Certificate - Lot No.17024027
- Quality Certificate - Lot No.16924035
- Quality Certificate - Lot No.15124934
- Quality Certificate - Lot No.08324934